??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22800.0220 Positioning Sensors self-aligning
HELP_VARIABLE
Company
Halder
Description
EH 22800. - Positioning Sensors, self-aligning, pneumatic/ flat-faced ball, ribbed surface
Bill of material
22800.0220 Positioning Sensors self-aligning
BESTNR
Ref. No.
22800.0220
AUS
Version
flat-faced ball, ribbed surface
ROT
°
BESTA
Load capacity/max. (for static load)
15 kN
G
Weight
42 g
Embedded user actions